??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Aircomp
Description
VM 1/8" 22 3 LV - 3-2 Axial lever valve
Bill of material
1202323004
Code
Reference
Function
3-2
Connection
G1/8 Pollici
Flow rate
690 Nl/min
Return
Option
Working pressure
0÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen