??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
vlx51-812 - Steel Flat Top Chain,812 Series,Chain/Sprocket/Idler,Direct Input
Bill of material
VLX51-812-19-D25
Code
VLX51
Type
812 Series/Chain Wheel
Material
Nylon PA6
Tooth Count
Shaft Bore Diameter D
mm
Pitch
19.05 mm
Graduation Circle Diameter Dp
115.7 mm
Addendum Circle Diameter Do
117.0 mm
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models