??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLW02 - Speed Chain Wheel
Bill of material
VLW02-BS25-C216A-10-D25
Code
VLW02
Material Chinese Standard
45
Material Correspond
S45C
Heat Treatment
-
Surface Treatment
Black Oxide
Double Speed
Specifications
Number of teeth
D Shaft Bore Diameter
mm
Outer Diameter Do
mm
Diameter Of Indexing Circle Dp
mm
T
mm
H
mm
L
mm
V
mm
L1
mm
Keyway bxt1
M
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models