??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLV01 - Keyless Sprocket 35 Series
Bill of material
VLV01-35-12-A-d10
Code
VLV01
Type
35 Series
Sprocket Material
S45C
Sprocket Heat Treatment
Tip high frequency
Sprocket Surface Treatment
Black Oxide
Expansion Material
S45C
Surface Treatment Of Bulging Sleeve
Black Oxide
Number of teeth
Sprocket Shape
d
mm
Outer Diameter
41 mm
Diameter Of Indexing Circle
36.80 mm
H Wheel Hub
30.5 mm
L wheel hub
20 mm
B
4.3 mm
S
4 mm
GD
28 mm
Number Of Fastening Screws (Pcs)
3
Fastening Screw Specifications
M4-L16
Remove Screw Holes
M4-2个
Allowable Maximum Torque N¡¤m
39
Allowable Axial Load kN
5.34
Screw Tightening Torque N¡¤m
4.0
D1
30 mm
E
22 mm
F
12.0 mm
d1
4.5 mm
L1
10.5 mm
L3
16.5 mm
T
5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models