??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLU01_60 - Sprocket Idler, Double Bearing Type
Bill of material
VLU01-60-19
Code
VLU01
Type
Double Bearing Type
Body Material
S45C
Bearing Material
Steel
Heat Treatment
Tip high frequency
Surface Treatment
Black Oxide
Series
60
Number of teeth
Do Outer Diameter
mm
Dp Diameter Of Indexing Circle
mm
dh
mm
H Wheel Hub
mm
L wheel hub
mm
T
11.7 mm
Bearing Model ¡Á Quantity
mm
d
mm
D
mm
B
mm
Dynamic Rated Load (Kn)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models