??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLU01_35 - Sprocket Idler, Double Bearing Type
Bill of material
VLU01-35-10
Code
Type
Double Bearing Type
Body Material
Bearing Material
Heat Treatment
Surface Treatment
Series
35
Number of teeth
Do Outer Diameter
35 mm
Dp Diameter Of Indexing Circle
30.82 mm
dh
13 mm
H Wheel Hub
24.5 mm
L wheel hub
20 mm
T
4.3 mm
Bearing Model ¡Á Quantity
BAY6700ZZ*2 mm
d
10 mm
D
15 mm
B
4 mm
Dynamic Rated Load (Kn)
Kn
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models