??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_60 - Sprocket Idler, Center Bearing Type
Bill of material
VLS01-60-11-d12
Code
Type
Body Material
Bulk ?Thermal Treatment
Body Surface Treatment
Bearing Material
Series
60(12A)
Tooth Count
d
mm
A
26 mm
L
16 mm
H
44 mm
T
11.7 mm
Dp Diameter Of Indexing Circle
67.62 mm
Do Outer Diameter
76 mm
Bearing Type
6201ZZ
B
10 mm
Cr (Dynamic Load Rating) kN
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models