??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_35 - Sprocket Idler, Center Bearing Type
Bill of material
VLS01-35-16-d10
Code
Type
Body Material
Bulk ?Thermal Treatment
Body Surface Treatment
Bearing Material
Series
35(06C)
Tooth Count
d
mm
A
22 mm
L
14 mm
H
38 mm
T
4.3 mm
Dp Diameter Of Indexing Circle
48.82 mm
Do Outer Diameter
54 mm
Bearing Type
6000ZZ
B
8 mm
Cr (Dynamic Load Rating) kN
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models