??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_12B - Sprocket idler, center bearing type
Bill of material
VLS01-12B-11-d12
Code
Type
Body Material
Bulk ?Thermal Treatment
Body Surface Treatment
Bearing Material
series
12B
Number of teeth
d
mm
A
mm
L
mm
H
44 mm
T
11.1 mm
Dp Diameter Of Indexing Circle
67.61 mm
Do Outer Diameter
75 mm
Bearing Type
6201ZZ
B
10 mm
Cr (Dynamic Load Rating) kN
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models