??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_08B - Sprocket idler, center bearing type
Bill of material
VLS01-08B-13-d10
code
type
material benti
heat tratment benti
surface preparation benti
material zhoucheng
series
08B
Number of teeth
d
mm
A
mm
L
mm
H
37 mm
T
7.2 mm
Dp
53.06 mm
Do
57 mm
zhouchengxinghao
6000ZZ
B
8 mm
dongedingfuzai
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models