??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLR01 - Double Chain Wheel ¡¤ 40 Series
Bill of material
VLR01-40-12-D15
Code
VLR01
Type
40 Series
Material Chinese Standard
45
Materia Correspond
S45C
Heat Treatment
Tip high frequency
Surface Treatment
Black Oxide
Number of teeth
Shaft Bore Diameter
mm
Outer Diameter
55 mm
Diameter Of Indexing Circle
49.07 mm
H Wheel Hub
34 mm
L wheel hub
35 mm
B
7.2 mm
P
27.8 mm
Weight
0.33 kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models