??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLN02 - Sprocket ??¡§¡§100 Series
Bill of material
VLN02-100-10-D25
code
VLN02
Type
100 Series
Material
S45C
Heat Treatment
Tip high frequency
Surface Treatment
Black Oxide
Number of teeth
Shaft Bore Diameter
mm
Outer Diameter
117 mm
Diameter Of Indexing Circle
102.75 mm
H Wheel Hub
65 mm
L wheel hub
50 mm
V
16 mm
Keyway bxt1
8x3.3
M
8
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models