??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLF02_VLF11 - Sprocket ??¡§¡§40 Series
Bill of material
VLF02-40-10-D12
Code
Type
40 Series
Material
Heat Treatment
Surface Treatment
Number of teeth
Shaft Bore Diameter
mm
Outer Diameter
mm
Diameter Of Indexing Circle
mm
H Wheel Hub
mm
L wheel hub
22 mm
V
5 mm
Keyway bxt1
M
S
5.2 mm
GD
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models