??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VLE700-F280-B12-1200 - Distance Sensors
Bill of material
VLE700-F280-B12-1200
Product Picture
MANUID
VLE700-F280-B12-1200
Short Description
Laser light sensor VLE700-F280-B12-1200
EAN
4050143495702
Manufacturer Type Description
VLE700-F280-B12-1200
Type of light
Laser diode, red light
Width of sensor
38 mm
Material of the optical surface
Plastic
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
55 mm
Height of sensor
85 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.280
LENGTH
0.197
WIDTH
0.185
DEPTH
0.105
Customs tariff number
9031 4990 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen