??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLD02_VLD11 - Sprocket ??¡§¡§35 Series
Bill of material
VLD02-35-9-D10
Code
Type
35 Series
Material
Surface Treatment
Number of teeth
Shaft Bore Diameter
mm
Outer Diameter
mm
Diameter Of Indexing Circle
mm
H Wheel Hub
mm
L wheel hub
20 mm
V
6 mm
Keyway bxt1
3x1.4
M
4
S
4 mm
GD
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models