??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLC01_VLC11 - Sprocket ??¡§¡§ 25 Series
Bill of material
VLC01-25-16-D10
Code
Type
25 Series
Material
Surface Treatment
Number of teeth
Shaft Bore Diameter
mm
Outer Diameter
36 mm
Diameter Of Indexing Circle
32.55 mm
H Wheel Hub
mm
L wheel hub
mm
V
6 mm
Keyway bxt1
3x1.4 mm
M
4
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models