??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLB01 - 15 series sprocket / chain
Bill of material
VLB01-15-11-D5
Code
VLB01
Series
15
Material Chinese Standard
45
Material Correspond
S45C
Heat Treatment
Tip high frequency
Surface Treatment
Black Oxide
Number of teeth
D Shaft Bore Diameter
mm
Installation Method
P (round hole + screw hole type)
Outer Diameter Do
19.0 mm
Diameter Of Indexing Circle Dp
16.90 mm
Wheel Hub H
11 mm
Wheel L
10 mm
V
4 mm
Keyway bxt1
0x0
M
3
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models