??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VL18-54-MS/40a/118/128 - Retroreflective sensors
Bill of material
VL18-54-MS/40a/118/128
Product Picture
MANUID
VL18-54-MS/40a/118/128
Short Description
Retroreflective sensor VL18-54-MS/40a/118/128
EAN
4050143055258
Manufacturer Type Description
VL18-54-MS/40a/118/128
Max. output current
200 mA
max. switching distance
4000 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
632 nm
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
65 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.090
LENGTH
0.136
WIDTH
0.068
DEPTH
0.034
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models