??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aircomp
Description
vl vacuum filling lubricator - L 3/8" 050 PE VL
Bill of material
0501300500
Code
0501300500
Reference
L 3/8" 050 PE VL
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
Connection
G3/8” Pollici
Working pressure
min. 4 Bar – max 12,5 Bar bar
bowl capacity
68 cc
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,27 Kg
Previews
3D
Boyut
2D
CAD modeli indir