??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
vl vacuum filling lubricator - L 1/2" 052 PE VL
Bill of material
0521300500
Code
0521300500
Reference
L 1/2" 052 PE VL
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
Connection
G1/2” Pollici
Working pressure
min. 4 Bar – max 12,5 Bar bar
bowl capacity
68 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,27 Kg
Previews
3D
Wymiar
2D
Pobierz modele CAD