??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
VL - slide valve
Bill of material
VL3ME
Series
Port size
P side
A side
A
mm
B
32 mm
C
mm
E
mm
F
11 mm
G
27.5 mm
H
30 mm
K
mm
Previews
3D
Dimension
2D
Download CAD models