??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Gamavuoto
Description
VL - In-line vacuum generator with threaded connection
Bill of material
VL07-03T
Part Number
VL07-03T
Vacuum
G3/8 mm
Air Supplier
G1/8 mm
Exhaust
G3/8 mm
B
18.5 mm
C
32 mm
D
28 mm
E
89 mm
F
19 mm
G
25 mm
H
18 mm
J
M4 mm
Vacuum Flow
425 Nl/min
Maximum Vacuum Level
16 KPa
Air Consumption at 2,8 bar
95 Nl/min
Air Consumption at 5,5 bar
170 Nl/min
プレビュー
3D
情報
2D
ダウンロード(CADデータ)