??
Catalog navigation
CAD model selection
Selectable products: 264
HELP_VARIABLE
Company
Spraying Systems
Description
VKE 1/4 - Full cone nozzle
Bill of material
VKE3-90NB4P
Sales Part
Capacity at 0.5 bar
l/min
Capacity at 1 bar
l/min
Capacity at 2 bar
l/min
Capacity at 3 bar
l/min
Capacity at 5 bar
l/min
Capacity at 10 bar
l/min
Spray Angle at 5 bar
°
Max. Free Passage
mm
Connecting thread
Materials
Previews
3D
Dimension
2D
Download CAD models