??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker
Description
VKA4 - Test Point with threaded connection M16x1.5 for cones
Bill of material
EO Test Point with threaded connection M16x1.5 for cones VKA4/12SCF
Order code
VKA4/12SCF
Add. Info
PDF Link
Material selection
Steel
Series
S
Tube O.D.
12 mm
Thread
M20 x 1.5
Overall length
54.000 mm
HEX Tube Fitting
24.000 mm
HEX Body
19.000 mm
Weight
0.13300 kg
Previews
3D
Dimension
2D
Download CAD models