??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Parker
Description
VKA1 - Test Point fitting with pin lock for cones 24°
Bill of material
EO Test Point fitting with pin lock for cones 24° VKA1/18LCF
Order code
Add. Info
PDF Link
Material selection
Steel
Series
Tube O.D.
mm
Thread
Overall length
mm
HEX Tube Fitting
mm
HEX Body
12.000 mm
Design
Weight
kg
Previews
3D
Dimension
2D
Download CAD models