??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VJHBE - Replacement Filter Elements
Bill of material
VJHBE
Part Number
VJHBE
Type
VJHBE
Material
Polyvinylformal
D
12 mm
DD
8 mm
L
30 mm
Filtration Level
10μm
Filter Surface Area
1130mm^2
Previews
3D
Dimension
2D
Download CAD models