??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VJHB - Vacuum Ejectors
Bill of material
VJHB4-5
Part No.
D
mm
Nozzle Nominal Dia.
mm
Nozzle Dia.
0.5 mm
L1
mm
L2
mm
C1
mm
C2
mm
Ultimate Vacuum
90.4 -kPa
Suction Flow Rate
7 l/min(ANR)
Flow Consumption
11.5 l/min(ANR)
Mass
164.5 g
Previews
3D
Dimension
2D
Download CAD models