您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
VJH05A-040608-D24L-02A-W
(株)日本匹士克
真空发生器
VJ系列
Powered by
CAD模型選擇
{pisco_jp/vacuum_generator/vj_series/vj_manifold_asmtab.prj},{NB=VJH05A-040608-D24L-02A-W},{VC=H},{NOZ=05},{SSVT=A},{VP=04},{ASP=06},{EP=08},{SVT=D24},{WLD=L},{NOS=02},{LD=A},{VS=W},{PPATH=parts/vj_manifold_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
(株)日本匹士克
描述
VJ Manifold - Manifold type
明细表
VJH05A-040608-D24L-02A-W
CNSORDERNO
VJH05A-040608-D24L-02A-W
Vacuum characteristics
H: High-vacuum type (Rated supply pressure: 0.5MPa)
L: Large-flow type (Rated supply pressure: 0.5MPa
E: High-vacuum at low air supply pressure type (Rated supply pressure: 0.35MPa)
H: High-vacuum type (Rated supply pressure: 0.5MPa)
L: Large-flow type (Rated supply pressure: 0.5MPa
E: High-vacuum at low air supply pressure type (Rated supply pressure: 0.35MPa)
Nozzle bore
05: 0.5
07: 0.7
10: 1.0
12: 1.2
05: 0.5
07: 0.7
10: 1.0
12: 1.2
mm
Suction solenoid valve type
A: Double solenoid type (Vacuum retention type)
B: Normally closed type
C: Normally open type
A: Double solenoid type (Vacuum retention type)
B: Normally closed type
C: Normally open type
Vacuum port
04: Ø4
06: Ø6
08: Ø8
04: Ø4
06: Ø6
08: Ø8
mm
Air supply port
06: Ø6
08: Ø8
10: Ø10
06: Ø6
08: Ø8
10: Ø10
mm
Exhaust port
08: Ø8mm
10: Ø10mm
S: Silencer vent
08: Ø8mm
10: Ø10mm
S: Silencer vent
Solenoid valve type
D24: DC24V
A100: AC100V
D24: DC24V
A100: AC100V
Wire lead-out direction
L: Top
S: Side
L: Top
S: Side
No. of stations
02: 2
03: 3
04: 4
05: 5
06: 6
07: 7
08: 8
09: 9
10: 10
02: 2
03: 3
04: 4
05: 5
06: 6
07: 7
08: 8
09: 9
10: 10
Lead-out direction of air-supply & exhaust port
A: Vacuum port side
B: Solenoid valve side
A: Vacuum port side
B: Solenoid valve side
Vacuum switch
W: 2 switch output
A: 1 switch output and 1 analog output
Without vacuum switch
W: 2 switch output
A: 1 switch output and 1 analog output
Without vacuum switch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型