??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
KSB
Description
Vitalobe 3e - Hygienic Pump
Bill of material
VLB 330
Component size
Installation type
Design concept
Gear unit size
Enlarged inlet port
Heating execution
Overpressure protection
Pump liquied drain plug
Connection type
Flange design inlet
Nominal pressure inlet
Nominal diameter inlet
Flange design outlet
Nominal pressure outlet
Nominal diameter outlet
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Rated power
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Nominal size coupling
Baseplate size
Pump drive
Motor shroud
Previews
3D
Dimension
2D
Download CAD models