??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Vital1 - Safety controller
Bill of material
ABB - 2TLA020052R1000 + Vital 1 Safety controller 2NO, +24 VDC
Product ID
2TLA020052R1000
Extended Product Type
Vital 1
Invoice Description
Vital 1 Safety controller 2NO, +24 VDC
Description
Safety module with one single channel input for dynamic sensors. Relay outputs 2NO.
Long Description
Vital 1 Safety controller with relay outputs 2NO, +24 VDC supply voltage and detachable screw terminals. For monitoring of safety devices, such as emergency stops, using DYNlink. Vital 1 is a configurable safety controller that does not require programming. It uses the DYNlink system, which allows up to 30 safety devices to be connected in series to the same circuit, while achieving PL e / SIL 3. The DYNlink circuit is a unique solution that uses one single channel to achieve upt to Cat.4/PL e. Using DYNlink reduces the installation and engineering time thanks to simple installation with serial connection using M12 connectors. Vital 1 can only be used with DYNlink safety devices, such as Eden DYN and devices with a Tina adapter.
International product number
7350024431810
Product number of the Manufacturer
2TLA020052R1000
Model
Other
Suitable for monitoring of position switches
true
Suitable for monitoring of emergency-stop circuits
true
Suitable for monitoring of valves
true
Suitable for monitoring of optoelectronic protection equipment
true
Suitable for monitoring of tactile sensors
false
Suitable for monitoring of magnetic switches
true
Suitable for monitoring of proximity switches
true
Type of electric connection
Screw connection
Rail mounting possible
true
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
24 - 24 V
Voltage type for actuating
DC
With detachable clamps
true
Evaluation inputs
1-channel
With start input
true
With muting function
false
With feedback circuit
true
Release-delay
48 - 48 s
Number of outputs, safety related, undelayed, with contact
2
Number of outputs, safety related, delayed, with contact
0
Number of outputs, safety related, undelayed, semiconductors
0
Number of outputs, safety related, delayed, semiconductors
0
Number of outputs, signalling function, undelayed, with contact
0
Number of outputs, signalling function, delayed, with contact
0
Number of outputs, signalling function, undelayed, semiconductors
0
Number of outputs, signalling function, delayed, semiconductors
0
Type of safety according to IEC 61496-1
4
Stop category according to IEC 60204
0
Performance level according to EN ISO 13849-1
Level e
SIL according to IEC 61508
3
With approval for BG BIA
false
With approval according to UL
false
Width
22.5 mm
Height
84 mm
Depth
120 mm
With approval for TÜV
true
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Vital 1
Previews
3D
2D
Download CAD models