??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
KSB
Description
Vitacst bloc - Hygienic Pump in Close Coupled Design
Bill of material
VAB 065-050-175
Component size
Installation type
Support feet
Inducer type
Connection type
Flange design inlet
Nominal pressure inlet
Nominal diameter inlet
mm
Flange design outlet
Nominal pressure outlet
Nominal diameter outlet
mm
Drive standard
Type of motor enclosure
Rated frequency
Number of motor poles
Motor size
Motor construction type
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Pump drive
Motor shroud
Pump liquied drain plug
Pump liquied drain plug position
Previews
3D
Dimension
2D
Download CAD models