??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
VIOLA - Lamp with wall, mirror and fram fixing
Bill of material
V506010SA
LOD Destination
Code
V506010SA
Frame finish
Watt
6 W
Lumen
460
Brand description
Inda
Short description 1
INDA Lam.polivalente V506010SA
Short description 2
VIOLA L30xH5,5xP11 SA
Article description
Brand: INDA Serie: VIOLA Lampada con attacco polivalente Prod. No.: V506010SAL30xH5,5xP11 SA
International Code
EAN-13:8033163674421
Article type
Standard
State
Current
Variant Characteristics
0
Height
5.5 cm
Width
cm
Depth
1.1 cm
Weight
0.2 kg
Series
Viola
Line
Lamps
Intrastat code
70099200
Collection
Universali
Product Group
V50
Previews
3D
2D
Download CAD models