??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Viewing window - Stainless steel
Bill of material
2793.560
Model No.
2793.560
PDF Catalog
PDF Catalog
Designation 1
Viewing window
Designation 2
Stainless steel
Width
532 mm
Height
600 mm
Depth
38 mm
Weight
6.500 kg
CNSECLASS51
27-18-23-01
CNSECLASS70
27-18-23-01
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Previews
3D
Dimension
2D
Download CAD models