??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VHA51 - Drag chain support plate Extrusion type Formal type·U type
Bill of material
VHA51-W50-L200
Code
VHA51
Type
Formal Type, U Type
Material
A6063-T5
Surface Treatment
Sandblasting Oxidation
W
mm
L
mm
Enter value for L
mm
cm
inch
ft
B
15 mm
E
25 mm
F
20 mm
Add Mounting Screw Holes
Number of threaded holes
mm
X
mm
G
mm
Y
mm
S
mm
M
mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models