??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bordignon
Description
VGS70... - STANDARD ISO 11901-1
Bill of material
VGS70-25-18
Model
Initial force selection
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
1 mm
Chamber diameter
15.0 mm
Piston rod diameter
7 mm
G
17 mm
Gap range
0.8 mm
K
/ mm
Fastening threads
M6 x 6
/
45
Initial force
18 daN
Final force
daN
/
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models