??
Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
Bordignon
Description
VGS50... - STANDARD ISO 11901-1
Bill of material
VGS50-25-13
Model
Initial force selection
Max. stroke
mm
Stroke
mm
输入参数值: CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
1 mm
Chamber diameter
12.0 mm
Piston rod diameter
6 mm
G
17 mm
Gap range
0.8 mm
K
/ mm
Fastening threads
M6 x 6
/
45
Initial force
13 daN
Final force
daN
/
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
预览
3D
尺寸标注
2D
下载CAD模型