??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
vfu43
Bill of material
VFU43-L595
CODE
VFU43
LX1
AA
CZ1
PF
CZ2
SUS201
BMCL1
BMCL11
BMCL2
BMCL21
L
mm
A
795 mm
B
30 mm
W
20 mm
H
100 mm
ZL
0.4 kg/pcs
Previews
3D
2D
Download CAD models