??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VFS - Filter for Vacuum - Small Type
Bill of material
VFS4
Part No.
Material of Body
Polycarbonate
Material of Element
Polyvinyl Formal
D
mm
B
mm
C
mm
L1
mm
L2
mm
L3
mm
L4
mm
d
mm
X
mm
Element Length
15 mm
Filtration Area
2.8 cm^2
Mass
g
Applicable Fluid
Air
Operating Temperature Range (deg Celsius)
0~60
Operating Pressure Range
-100~0 kPa
Filtration Accuracy (microns)
10
Previews
3D
Dimension
2D
Download CAD models