??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VFMPA - 6 Surface Milled Mounting Plates / Brackets - Side Hole Type - VFMPA
Bill of material
VFMPA-SC-A30-B10-T5-V0-M3-F0-G0-MA3
Part Number
VFMPA-SC-A30-B10-T5-V0-M3-F0-G0-MA3
Type
VFMPA
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Hole Specification1
M
Nominal Diameter1
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
Hole Specification2
Nominal Diameter2
Corner Cut Change
CC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models