??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
VFLTE - Replacement Filter
Bill of material
VFLTE
Part No.
VFLTE
Material
Polyvinyl Formal
(D)
12 mm
(d)
8 mm
(L)
20 mm
Applicable Fluid
Air
Operating Temperature Range (deg Celsius)
0~60
Operating Pressure Range
-100~0 kPa
Previews
3D
Wymiar
2D
Pobierz modele CAD