??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
VFG13
Bill of material
VFG13-L120
CODE
VFG13
LX1
AA
CZ1
A6063
BMCL1
BMCL11
L
120 mm
L1
140 mm
T
7 mm
M
8 mm
H
40 mm
W
26.0 mm
CKZL
0.13 kg/pcs
Previews
3D
2D
Download CAD models