??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Jul 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
VFFF - One-way flow control valve
Bill of material
547259 VFFF-L-H-G18-Q6
Part number
547259
Type
VFFF-L-H-G18-Q6
Valid until
Information
2012-07-15
B1
16.9 mm
Thread
G1/8
Valve
QS-6
H1
18 mm
H2
8 mm
H3
5 mm
L1
39.60 mm
L2
31.15 mm
Width across flats
12 mm
Weight
0.014 kg
Previews
3D
Dimension
2D
Download CAD models