??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
VFBD, VSFBD, VPFBD, VPSFBD, VRBD,VPSFBDG - Precision Shafts - One End Threaded - One End Tapped
Bill of material
VFBD13-25-F2-B0-P5-N4
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Shaft End P Change to Fine Thread
PMC(Fine) Selection
PMS(Fine) Selection
P(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
(Y) Max.
mm
C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0.0 mm
Right End Change The Effective Tap Depth to x3
Previews
3D
Dimension
2D
Download CAD models