??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
VFAA, VSFAA, VPFAA, VPSFAA, VRAA, VSRAA, VPSFAAG - Precision Shafts - One End Stepped - Both Ends Tapped
Bill of material
VFAA15-25-F2-P6-M3-N4
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M(Coarse) Selection
N(Coarse) Selection
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Left End Change The Effective Tap Depth to x3
Right End Change The Effective Tap Depth to x3
Left Side Set Screw Flat at Step
LFC 1mm Increment
mm
A 1mm Increment
mm
H
0 mm
Previews
3D
Dimension
2D
Download CAD models