??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
vfa06
Bill of material
VFA06-L150
CODE
VFA06
LX1
AA
CZ1
SUS316
BMCL1
BMCL11
L
mm
L1
172.8 mm
H
56.0 mm
D
16.0 mm
T
6 mm
d
6.0 mm
d1
13.0 mm
ZL
0.29 kg/pcs
LD
M5
Previews
3D
2D
Download CAD models