??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY42_44 - Connector Cost-effective type · 30 series for general use
Bill of material
VEY42-3038
code
type
Cost-effective 30 series drag chain
Comb plate
Material
Engineering plastics
colour
black
Allowable temperature
-20°C~100°C
Flammability rating
UL94-HB
specification
Inner width
38 mm
A1
38.2 mm
A2
45.7 mm
B
54.2 mm
C
25 mm
C1
mm
Number of teeth of comb plate
Applicable drag chain specifications
VBY42-3038/VBY44-3038
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models