??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BELIMO EMEA
Description
Very fast running rotary actuator, 16 Nm, IP54
Bill of material
SRQ24A(0)
Manufacturer name
Belimo
Order number / Reference number
SRQ24A
Vorschau
Level of detail
Description text
Superschnellläufer-Drehantrieb, 16 Nm, AC/DC 24 V, Auf/Zu, 9 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Previews
3D
Characteristics Graph
2D
Stáhnout CAD model