??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Inside Bends 90° 60° 45° 30° (VI) - Fittings
Bill of material
14P-06-30VI12
Part No.
14P-06-30VI12
Series
1
Height
Inch
Material
Type
Rung Spacing
9" Inch
Width
Inch
Width
152 mm
Angle
°
R - Radius
Inch
R - Radius
305 mm
A
13.692 Inch
A
348 mm
B
3.669 Inch
B
93 mm
C
7.338 Inch
C
186 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models