??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Bends 45° 90° (VI, VO) - Cable Channel Fittings - Cable Channel & Fittings
Bill of material
FCCN-03-45VI12
Part No.
Fitting Type
Material
W - Width
Inch
W - Width
76 mm
Angle
°
R - Radius
12 Inch
R - Radius
305 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models