??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. 5055
Stückliste
5055 6/4
Ident number
Mod.
TUBE
Ø
5 mm
C1
mm
D
17 mm
I
29 mm
L
58.0 mm
M
20.5 mm
MAX
mm
Enter value for MAX
mm
cm
inch
ft
SW
mm
SW1
mm
SW2
mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models